
Prof 1 (Telescopelle) JOYSTICK
162F3008
Model code: PROF1-XY-HY9-N-NNN-TPR1-L-BBNNNBNNNNNN-GRUN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
162F3008
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | XY | XY:Bi-directional |
| C: Shaft pos. sensing output | HY9 | HY9: Hydrocontrol base w. B99 |
| D: Centering spring | N | N: No base |
| E: CAN | NNN | NNN: Analog (base and/or grip) |
| F1: Mounting | T | T: Top m., Prof1, PVRE, PVRET |
| F2: Handle | PR1 | PR1: Prof1 grip |
| G: Left- or right hand | L | L: Left hand grip |
| H1: Defining of front plate | B | B: Black push button |
| H10: Defining of back side | N | N: No button |
| H11: Defining of back side | N | N: No button |
| H12: Defining of back side | N | N: No button |
| H2: Defining of front plate | B | B: Black push button |
| H3: Defining of front plate | N | N: No button |
| H4: Defining of front plate | N | N: No button |
| H5: Defining of front plate | N | N: No button |
| H6: Defining of back side | B | B: Black push button |
| H7: Defining of back side | N | N: No button |
| H8: Defining of back side | N | N: No button |
| H9: Defining of back side | N | N: No button |
| J1: Grip color | G | G: Grey grip & front |
| J2: Ring | R | R: Red colour band |
| J3: Mounting kit/ cable | U | U: Cable Prof1 grip only (7SW) |
| J4: Software or settings | N | N: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |