BRG,Precision Ground
16320-122
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.810 |
| Product height mm | | 45.974 |
| Product length in | | 0.716 |
| Product length mm | | 18.186 |
| Product width in | | 1.810 |
| Product width mm | | 45.974 |