Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 1.980 | |
| Product height mm | 50.292 | |
| Product length in | 0.420 | |
| Product length mm | 10.668 | |
| Product width in | 1.980 | |
| Product width mm | 50.292 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
