Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16321-122
BEARING CUPsame as 513434
16321-122
Tools
Add to comparison
Add to comparison
16321-122
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.570
Product height mm
65.278
Product length in
0.550
Product length mm
13.970
Product width in
2.570
Product width mm
65.278