
Danfoss Char-Lynn
16333-916
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
16333-916
Product specifications
Characteristic | Value |
|---|---|
| Bolt grade | Grade 8 |
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Head style | Socket cap |
| Material | Carbon steel |
| Product Height | .84 in |
| Product Length/Depth | 2.312 in |
| Product Type | Spare Part |
| Product Volume | 1.631 in³ |
| Product Width | .84 in |
| Sub-brand | Char-Lynn |
| Thread size | 9/16-18 |
| Thread type | UNF |
| Trade Name | None |