Product specifications
Characteristic | Value | Description |
|---|
| Bolt grade | GRADE 8 | Grade 8 |
| Brand | DANFOSS | Danfoss |
| Class | CLASS 2A | Class 2A |
| Diameter IN | | 0.313 |
| Drive design | HEX | Hex |
| Head style | HEX | Hex |
| Material | ALLOY STEEL | Alloy steel |
| Thread size | 0.3125-24 | 0.3125-24 |
| Thread type | UNF | UNF |