CAP SCREW HEX HEAD
16336-523
Tools16336-523 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Cap screw |
| Product height in | 0.577 |
| Product height mm | 14.656 |
| Product length in | 2.586 |
| Product length mm | 65.684 |
| Product material | Steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |