O-RING ID.301 X .070 THK
163M6002
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
163M6002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | NBR70, ES-1280 | NBR70, ES-1280 |
| Material | NBR70, ES-1280 | NBR70, ES-1280 |
| O-Ring, Cross Section | 0,0700 mm | |
| O-Ring, Inside Diameter | 7,6454 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |