164056
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
164056
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Package contents | PIN, SLOTTED SPRING | |
| Product Height | .264 in | |
| Product Length/Depth | .75 in | |
| Product Type | Spare Part | |
| Product Volume | .052 in³ | |
| Product Width | .264 in | |
| Sub-brand | None | |
| Trade Name | None |