
165381
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
165381
Product specifications
Characteristic | Value | Description |
|---|---|---|
| eCl@ss | AFZ810015 | |
| ETIM Class | EC000905 | |
| Feature | Available in a variety of sizes | |
| Product Height | .38 in | |
| Product Length/Depth | .02 in | |
| Product Type | Spare Part | |
| Product Volume | 0 in³ | |
| Product Width | .38 in | |
| Sub-brand | None | |
| Trade Name | None |