Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
166360
ORING
166360
Tools
Add to comparison
Add to comparison
166360
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.004
Product height mm
25.502
Product length in
0.070
Product length mm
1.778
Product width in
1.004
Product width mm
25.502
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm