Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.634 | |
| A dimension MM | 41.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 16710-04-04XZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.855 | |
| Hose cut off factor MM | 21.700 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.237 | |
| Inside diameter MM | 6.020 | |
| Product height in | 0.551 | |
| Product height mm | 13.995 | |
| Product length in | 1.633 | |
| Product length mm | 41.478 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 13.995 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
