Winner by Danfoss
16711-12-08ZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
16711-12-08ZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .5 in | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 2 | 1 1/16 IN | |
| End type 1 | JIC | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 1.181 in | |
| Hose cut-off factor | 1.515 in | |
| Hose dash size | -8 | |
| Inside diameter | .394 in | |
| Item type | Fitting Assembly | |
| Product Height | .669 in | |
| Product Length/Depth | 2.755 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 2.177 in³ | |
| Product Weight | .264 lb | |
| Product Width | 1.181 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 1 1/16"X12-2A | |
| Trade Name | 2-Piece |