Winner by Danfoss
16711-12-12ZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
16711-12-12ZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .75 in | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 2 | 1 1/16 IN | |
| End type 1 | JIC | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 1.181 in | |
| Hose cut-off factor | 1.575 in | |
| Hose dash size | -12 | |
| Inside diameter | .59 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.181 in | |
| Product Diameter | 1.181 in | |
| Product Height | 1.181 in | |
| Product Length/Depth | 3.09 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 4.31 in³ | |
| Product Weight | .308 lb | |
| Product Width | 1.181 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 1 1/16"X12-2A | |
| Trade Name | 2-Piece |