Winner by Danfoss
16711-20-20ZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
16711-20-20ZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 1.25 in | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 2 | 1 5/8 IN | |
| End type 1 | JIC | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 1.811 in | |
| Hose cut-off factor | 1.85 in | |
| Hose dash size | -20 | |
| Inside diameter | 1.063 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.811 in | |
| Product Length/Depth | 3.976 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 13.04 in³ | |
| Product Weight | .815 lb | |
| Product Width | 1.811 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 1 5/8"X12-2A | |
| Trade Name | 2-Piece |