Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.276 | |
| A dimension MM | 134.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 16711-32-32XZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.441 | |
| Hose cut off factor MM | 62.001 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.693 | |
| Inside diameter MM | 43.002 | |
| Product height in | 2.559 | |
| Product height mm | 64.999 | |
| Product length in | 5.275 | |
| Product length mm | 133.985 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 64.999 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 2 1/2-12 UN | 2 1/2-12 UN |
