Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.992 | |
| A dimension MM | 76.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 16712-10-10XZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 57-62 LB-FT(77-85 NM) | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 | -10 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.417 | |
| Hose cut off factor MM | 35.992 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.938 | |
| Product height in | 0.944 | |
| Product height mm | 23.978 | |
| Product length in | 2.990 | |
| Product length mm | 75.946 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 23.978 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
