
Danfoss Char-Lynn
168-0047-005
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
168-0047-005
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Model Code | ADL24A00AJ100B0E |
| Product Height | 7.68 in |
| Product Length/Depth | 5.83 in |
| Product Type | VIS Geroler |
| Product Volume | 343.867 in³ |
| Product Weight | 45.2 lb |
| Product Width | 7.68 in |
| Sub-brand | Char-Lynn |
| Trade Name | VIS 40 Series |