Danfoss
16E-366
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
16E-366
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | H009, H209, H243, H265, H275, H277, H285, H435, H436, S-TW, SC-TW | |
| Compatible tube OD | 1 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 1 IN | |
| End Size 2 | 1 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Zinc; Clear Trivalent Chromate | |
| Hex Size 1 | 1.5 in | |
| Hex Size 2 | 1.25 in | |
| Hose cut-off factor | 2.04 in | |
| Hose dash size | -16 | |
| Inside diameter | .78 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.5 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.73 in | |
| Product Length/Depth | 3.38 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 8.771 in³ | |
| Product Weight | .72 lb | |
| Product Width | 1.5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G 1-11 | |
| Trade Name | E Series | |
| UNSPSC | 40183100 | |
| UPC | 757522222792 |