![Hose Fittings 04E-S64 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213605%2FID432874884751-0101_preview.jpg&w=1920&q=75)
Danfoss
16E-S76
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
16E-S76
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | H009, H209, H243, H265, H275, H277, H285, H435, H436, S-TW, SC-TW |
| Compatible tube OD | 1 in |
| Construction style | Crimp |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 1 7/16 IN |
| End Size 2 | 1 IN |
| End type 1 | MPT |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Zinc; Clear Trivalent Chromate |
| Hex Size 1 | 1.625 in |
| Hex Size 2 | 1.25 in |
| Hose cut-off factor | 2.42 in |
| Hose dash size | -16 |
| Inside diameter | .78 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.625 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.88 in |
| Product Length/Depth | 4.22 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 12.892 in³ |
| Product Weight | .87 lb |
| Product Width | 1.625 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 7/16-12 |
| Trade Name | E Series |
| UNSPSC | 40183100 |
| UPC | 725975710852 |