16S-616
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
Recommended replacement: 16ZR-616, 1AA16FJ16C
16S-616
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Compatible hose ID | 1 in |
| Compatible hoses | H039, H104, H114, H145, H245, H425 |
| Compatible tube OD | 1 in |
| Construction style | Crimp |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 1 IN |
| End Size 2 | 1 IN |
| End type 1 | JIC 37 |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Stainless Steel |
| Hex Size 1 | 1.5 in |
| Hex Size 2 | 1.25 in |
| Hose cut-off factor | 2.25 in |
| Hose dash size | -16 |
| Inside diameter | 2.25 in |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.68 in |
| Product Length/Depth | 4.46 in |
| Product material | Stainless Steel |
| Product Volume | 12.588 in³ |
| Product Weight | .807 lb |
| Product Width | 1.68 in |
| Thread sealant | No |
| Thread Size 1 | 1 5/16-12 |
| UNSPSC | 40183100 |
| UPC | 725975773390 |
| Working pressure | 3500 Psi |