16U-066
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
16U-066
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hose ID | 1 in | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Compatible tube OD | 1 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 1 IN | |
| End type 1 | NPSM | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 1.25 in | |
| Hex Size 2 | 1.5 in | |
| Hose cut-off factor | 2.13 in | |
| Hose dash size | -16 | |
| Inside diameter | .81 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.674 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.844444 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.674 in | |
| Product Length/Depth | 4.34 in | |
| Product material | Carbon steel | |
| Product Volume | 12.162 in³ | |
| Product Weight | .844444 lb | |
| Product Width | 1.674 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-11 1/2 | |
| UNSPSC | 27121707 | |
| UPC | 725975746363 |