![Hose Fittings 04U-504 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213609%2FID432874898755-0101_preview.jpg&w=1920&q=75)
16U-514
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
Recommended replacement: 16Z-514
16U-514
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist |
| Compatible hose ID | 1 in |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 |
| Compatible tube OD | .875 in |
| Construction style | Crimp |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1 3/16 IN |
| End type 1 | JIC 37 |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Zinc Clear Trivalent Chromate |
| Hex Size 1 | 1.25 in |
| Hose cut-off factor | 1.94 in |
| Hose dash size | -16 |
| Inside diameter | .72 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.674 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.708333 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.674 in |
| Product Length/Depth | 4.18 in |
| Product material | Carbon steel |
| Product Volume | 11.714 in³ |
| Product Weight | .708333 lb |
| Product Width | 1.674 in |
| Thread sealant | No |
| Thread Size 1 | 1 3/16-12 |
| UNSPSC | 27121707 |
| UPC | 725975729007 |