16U-656L33
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
16U-656L33
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hose ID | 1 in | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Compatible tube OD | 1 in | |
| Construction style | Crimp | |
| Drop dimension | 3.37 | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 1 5/16 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 1.5 in | |
| Hex Size 2 | .5 in | |
| Hose cut-off factor | 3 in | |
| Hose dash size | -16 | |
| Inside diameter | .76 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.674 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.333333 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 3.37 in | |
| Product Length/Depth | 5.18 in | |
| Product material | Carbon steel | |
| Product Volume | 29.222 in³ | |
| Product Weight | 1.333333 lb | |
| Product Width | 1.674 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| UNSPSC | 27121707 | |
| UPC | 725975736036 |