16U-E76
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
Recommended replacement: 16Z-E76
16U-E76
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist |
| Compatible hose ID | 1 in |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 |
| Compatible tube OD | 1 in |
| Construction style | Crimp |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1 7/16 IN |
| End type 1 | FOR-SEAL |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Zinc Clear Trivalent Chromate |
| Hex Size 1 | 1.5 in |
| Hose cut-off factor | 1.5 in |
| Hose dash size | -16 |
| Inside diameter | .81 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.674 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.825 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.674 in |
| Product Length/Depth | 3.73 in |
| Product material | Carbon steel |
| Product Volume | 10.452 in³ |
| Product Weight | .825 lb |
| Product Width | 1.674 in |
| Seal part number if included | 4629x16 |
| Thread sealant | No |
| Thread Size 1 | 1 7/16-12 |
| Torque | 92-100 LB/FT |
| UNSPSC | 27121707 |
| UPC | 725975757536 |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |