16U-G46
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
Recommended replacement: 16Z-G46
16U-G46
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist |
| Compatible hose ID | 1 in |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 |
| Compatible tube OD | 1 in |
| Construction style | Crimp |
| Drop dimension | .89 |
| End gender 2 | Female |
| End Size 1 | 1 IN |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Zinc Clear Trivalent Chromate |
| Hose cut-off factor | 2.62 in |
| Hose dash size | -16 |
| Inside diameter | .77 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.674 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.933333 lb |
| Packaged Width | 6.75 in |
| Product Height | .89 in |
| Product Length/Depth | 4.82 in |
| Product material | Carbon steel |
| Product Volume | 7.507 in³ |
| Product Weight | .933333 lb |
| Product Width | 1.75 in |
| Thread sealant | No |
| UNSPSC | 27121707 |
| UPC | 725975767580 |