MISC Oring Buna-N
16X252-BG
Tools16X252-BG Product specifications
Characteristic | Value | Description |
|---|
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Durometer | 90 | 90 |
| Inside diameter IN | | 1.300 |
| Outside diameter IN | | 1.560 |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Thickness IN | | 0.130 |