SPRING
1700-10H
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1700-10H
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 173,481 N |
| Material | MUSIC WIRE |
| Number of active Coils | 10,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 9,8552 mm |
| Spring, Length Test | 39,6748 mm |
| Spring, Length unloaded | 55,8800 mm |
| Spring, Outside Diameter | 13,9700 mm |
| Spring, Rate | 10,508 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,0574 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |