Product specifications
Characteristic | Value | Description |
|---|---|---|
| Inquiry Tracking Number | 2007022805 | 2007022805 |
| Pre R2 Number | N/A | |
| SAME AS MATERIAL | N/A | |
| Size/Dimensions | L17.4XW16.4XH31.8 CM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |