Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | ASTM-A 40 1 CRSI | ASTM-A 40 1 C |
| Number of active Coils | 5,48 PC | |
| Remarks | N/A | |
| Size/Dimensions | L9.6XW3.8XH3.6 CM | |
| Spring, Inside Diameter | 5,4000 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 15,3000 mm | |
| Spring, Outside Diameter | 7,2000 mm | |
| Spring, Rate | 4,600 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,9000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |