Product specifications
Characteristic | Value |
|---|---|
| Contains pistons | N/A |
| Describes displacement | N/A |
| Equipped wt Speed Ring | N/A |
| factor used for pricing | N/A |
| leading prod price dependency | N/A |
| Size/Dimensions | L13.2XW13.4XH18.8 CM |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Volume | 3325.344 Cubic centimeter |
| Proposition 65 | Cancer and Reproductive Harm |