Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.630 | |
| A dimension MM | 16.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 17.007-38-24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -38 | -38 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.299 | |
| Inside diameter MM | 32.995 | |
| Product height in | 1.980 | |
| Product height mm | 50.292 | |
| Product length in | 0.630 | |
| Product length mm | 16.002 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.980 | |
| Product width mm | 50.292 |
