Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.630 | |
| A dimension MM | 16.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 17.007-38-32 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -38 | -38 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.437 | |
| Inside diameter MM | 61.900 | |
| Product height in | 2.812 | |
| Product height mm | 71.425 | |
| Product length in | 0.630 | |
| Product length mm | 16.002 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.812 | |
| Product width mm | 71.425 |
