Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.551 | |
| A dimension MM | 14.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 17.008-18-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -18 | -18 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.941 | |
| Inside diameter MM | 23.901 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 0.551 | |
| Product length mm | 13.995 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 |
