Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.008-30-16 | |
| End size 1 | -30 | -30 |
| End size 2 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| End type 2 | MALE BRAZE | Male braze |
| Finish plating | OIL | Oil |
| Item type | ADAPTER-OTHER | Adapter-other |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 17.007999999999999 | 17.007999999999999 |