Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.004 | |
| A dimension MM | 25.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 17.008-35-20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -35 | -35 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.063 | |
| Inside diameter MM | 27.000 | |
| Product height in | 2.125 | |
| Product height mm | 53.975 | |
| Product length in | 1.004 | |
| Product length mm | 25.502 | |
| Product width in | 2.125 | |
| Product width mm | 53.975 |
