Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.669 | |
| A dimension MM | 17.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 17.035-13 | |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -13 | -13 |
| Inside diameter MM | 12.192 | |
| Product height in | 0.785 | |
| Product height mm | 19.939 | |
| Product length in | 0.669 | |
| Product length mm | 16.993 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.785 | |
| Product width mm | 19.939 |