Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.620 | |
| A dimension MM | 15.748 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 17.035-6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.315 | |
| Inside diameter MM | 8.001 | |
| Product height in | 0.472 | |
| Product height mm | 11.989 | |
| Product length in | 0.629 | |
| Product length mm | 15.977 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.472 | |
| Product width mm | 11.989 |