SPG (CHG )
17047-036
Tools17047-036 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spring |
| Product height in | 0.470 |
| Product height mm | 11.938 |
| Product length in | 1.210 |
| Product length mm | 30.734 |
| Product width in | 0.470 |
| Product width mm | 11.938 |