Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
17048-070
SPG
17048-070
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
17048-070
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.475
Product height mm
12.065
Product length in
1.260
Product length mm
32.004
Product width in
0.475
Product width mm
12.065