Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.453 | |
| A dimension MM | 11.506 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 17.049-10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.011 | |
| Product height in | 0.751 | |
| Product height mm | 19.075 | |
| Product length in | 0.453 | |
| Product length mm | 11.506 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.751 | |
| Product width mm | 19.075 |