Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
17073-6
SPG
17073-6
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
17073-6
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
End type
CLOSED ENDS
Closed ends
Free length IN
2.1280
Material
CHROME SILICONE
Chrome silicone
Wire diameter IN
0.0850