Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
17086-017
SPRING
17086-017
Tools
Add to comparison
Add to comparison
17086-017
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
End type
CLOSED ENDS
Closed ends
Free length IN
0.8000
Material
CHROMIUM-SILICONE
Chromium-silicone
Wire diameter IN
0.0550