
Danfoss
17094-024
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
17094-024
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End type | Closed ends |
| Feature | Available in a variety of sizes |
| Free length | 1.859 in |
| Material | Music wire |
| Product Height | .938 in |
| Product Length/Depth | 1.859 in |
| Product Type | Spare Part |
| Product Volume | 1.636 in³ |
| Product Width | .938 in |
| Sub-brand | None |
| Trade Name | None |
| Wire diameter | .072 in |