Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
17114-7
SPG
17114-7
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
17114-7
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.140
Product height mm
28.956
Product length in
1.620
Product length mm
41.148
Product width in
1.140
Product width mm
28.956