172894
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
172894
Product specifications
Characteristic | Value |
|---|---|
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal |
| Installation Position | Horizontal |
| Main Port Connections | SAE |
| Product Type | None |
| Sub-brand | None |
| Trade Name | None |