Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
174140
'O" RING NBR (ID2.050"X2.62 C/S)
174140
Where to buy
Export PDF
Tools
Add to comparison
174140
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.153
Product height mm
54.686
Product length in
0.103
Product length mm
2.616
Product width in
2.153
Product width mm
54.686