Danfoss Spare Part Screw 174638 (RIGHT)

SCREW

174638


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
MaterialCarbon steel
Thread length IN0.188
Thread size#6-32
Thread typeUNC