Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.122 | |
| A dimension MM | 28.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.502-12.5-4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.289 | |
| Hose cut off factor MM | 7.341 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.176 | |
| Inside diameter MM | 4.470 | |
| Product height in | 0.591 | |
| Product height mm | 15.011 | |
| Product length in | 1.122 | |
| Product length mm | 28.499 | |
| Product width in | 0.591 | |
| Product width mm | 15.011 | |
| Series | SOCKETLESS | Socketless |