Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.220 | |
| A dimension MM | 30.998 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.502-14.5-6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -14 | -14 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.275 | |
| Hose cut off factor MM | 6.985 | |
| Hose size | -6 | -6 |
| Inside diameter MM | 7.645 | |
| Product height in | 0.709 | |
| Product height mm | 18.009 | |
| Product length in | 1.220 | |
| Product length mm | 30.988 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.709 | |
| Product width mm | 18.009 | |
| Series | SOCKETLESS | Socketless |